IFC 4.0
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
BRT.31
Royme
DIE GUIDING
06 CLAMPS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{royme/die_guiding/06_clamps/toe_clamp_brt.prj},{NB=BRT.31},{L1=31},{L2=22},{L3=12},{L4=8},{L5=4},{L6=8},{L7=20},{D1=9},{D2=15},{MAT=11.730},{INFO=Assembly recommendation with TCC screw}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Royme
Description
BRT - Toe clamp
Bill of material
BRT.31
CODE
Code
BRT.31
BRT.31
L1
Length
31
31
mm
L2
Width
22
22
mm
L3
Thickness
12
12
mm
L4
8
8
mm
L5
4
4
mm
L6
8
8
mm
L7
20
20
mm
D1
9
9
mm
D2
15
15
mm
MAT
Material
11.730
INFO
Information
Assembly recommendation with TCC screw
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D