IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
SCCV05-1.0H(D50-1A15)R
SANKI KOGYO
S-Con Mini Series
Head Drive 30
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sanki/s_con_mini_series/head_drive_30/sccv_asmtab.prj},{NB=SCCV05-1.0H(D50-1A15)R},{TYP=SCCV},{DTVER=1},{VER=1},{B=5},{L=1.00},{MS=Motor supported on both sides},{DT=H},{MT=D},{MP=50},{PS=1},{FR=A},{NSP=15},{POS=R},{PPATH=parts/sc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SANKI KOGYO
Description
SCCV
Bill of material
SCCV05-1.0H(D50-1A15)R
CNSORDERNO
Order number
SCCV05-1.0H(D50-1A15)R
SCCV05-1.0H(D50-1A15)R
B
Belt width
5.000
7.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
5.000
7.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
cm
L
Machine length L
m
MS
Motor supported
Motor supported on both sides
Motor supported on both sides
DT
Drive type
H: Motor supported on both sides, Bottom clearance 50
HU: Motor supported on both sides, Upper clearance 50
HH: Motor supported on both sides, Bottom clearance 150
HUH: Motor supported on both sides, Upper clearance 150
HS: Motor on side, Standard motor
HSW: Motor on side, Orthogonal axes motor
H: Motor supported on both sides, Bottom clearance 50
HU: Motor supported on both sides, Upper clearance 50
HH: Motor supported on both sides, Bottom clearance 150
HUH: Motor supported on both sides, Upper clearance 150
HS: Motor on side, Standard motor
HSW: Motor on side, Orthogonal axes motor
MT
Motor type
D : Brushless motor
C : Constant
D : Brushless motor
C : Constant
MP
Motor power
50 : 50
13 : 130
50 : 50
13 : 130
W
PS
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
15.000
5.000
20.000
30.000
40.000
15.000
5.000
20.000
30.000
40.000
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D