IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
WV20-1.2C(F01-1A16)R
SANKI KOGYO
SANI-VEYOR, KIREI series
KIREI
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sanki/sani_veyor_kirei_series/kirei/wv_hp_asmtab.prj},{NB=WV20-1.2C(F01-1A16)R},{TYPE=WV High-power},{TYP=WV},{VER=8},{B=20},{XB=20,25,30,35,40,50,60},{L=1.20},{LMAX=6.00},{DT=C},{DTX='C','C: Center drive','H','H: Head drive'},{MT=F},{MP=01},{PS=1},{FR=A},{NSP=16.0},{POS=R},{PPATH=../parts/w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
WV-High-power type
Bill of material
WV20-1.2C(F01-1A16)R
CNSORDERNO
Order number
WV20-1.2C(F01-1A16)R
B
Belt width
20.000
25.000
30.000
35.000
40.000
50.000
60.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
cm
L
Machine length L
m
DT
Drive type
C: Center drive
H: Head drive
C: Center drive
H: Head drive
MT
Motor type
F: Inverter variable speed
C: Constant
F: Inverter variable speed
C: Constant
MP
Motor power
01: 0.1kW
02: 0.2kW
01: 0.1kW
02: 0.2kW
W
PS
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
16.0
4.0
7.0
10.0
28.0
41.0
16.0
4.0
7.0
10.0
28.0
41.0
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
R : Right / Standard
L : Left / Standard
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D