IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
XA37040
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/xl_037.prj},{NB=XA37040},{MAT=Aluminium},{FLA=Without flanges},{COD=40XL037},{CODE=XA37040},{TYPE=6},{CFL=-},{Z=40},{DP=64.68},{DE=64.17},{DF=-},{DM=45.0},{DI=-},{F=14.3},{L=25},{SB=8},{WEIGHT=0.17},{SBX=8},{DFX=0.000},{DIX=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 92
HELP_VARIABLE
Company
Sati
Description
XL 037 - 1/5” (5,08 mm) - Timing belt pulleys
Bill of material
XA37040
MAT
Material
Aluminium
Aluminium
FLA
Flange
Without flanges
Without flanges
COD
Code
40XL037
40XL037
CODE
Code
XA37040
XA37040
TYPE
Type
6
6
CFL
Flange code
-
-
Z
Number of teeth
40
40
DP
Dp
64.68
64.68
mm
DE
De
64.17
64.17
mm
DF
Df
-
-
mm
DM
Dm
45.0
45.0
mm
DI
Di
-
-
F
14.3
mm
L
25
25
mm
SB
Stock bore
8
8
WEIGHT
Weight
0.17
0.17
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D