IFC 4.0
可提供的產品目錄語言:
English
English
QJMM
Scheerer Bearing
Angular Contact Ball
4 Point Contact Split Inner Race
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{scheererbearings/ang_contact_ball/4_pt_contact_split_inner_race/bb_ang_contact_4_pt_split_inner_race_mm_asmtab.prj},{NB=QJMM},{PRJ=bb_ang_contact_4_pt_split_inner_race_mm},{PN=QJMM},{ID=0},{OD=0},{B=0},{DYN=-},{STAT=-},{WTLBS=-},{RACEINMOD=bb_single_row_mm_race_inner},{RACEININST=QJ-10/22-N2MA-IR},{RACEOUTMOD=bb_single_row_mm_race_outer},{RACEOUTINST=QJ-10/22-N2MA-OR},{CAGEMOD=bb_single_row_mm_cage},{CAGEINST=QJ-10/22-N2MA-CAGE},{BALLMOD=bb_single_row_mm_ball},{BALLINST=QJ-10/22-N2MA-BALL},{PPATH=../../deep_groove_radial/single_row/bb_deep_groove_single_row_std_mm_asmtpl.prj},{CALLOUTYN=N},{PDFID=22.0 mm},{PDFIDI=0.866 in},{PDFOD=44.0 mm},{PDFODI=1.732 in},{PDFB=12.0 mm},{PDFBI=0.472 in},{PDFDYN=-},{PDFDYNI=-},{PDFSTATIC=-},{PDFSTATICI=-},{PDFWTKG=0.09 kg},{PDFWTLBS=0.2 lbs}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 250
HELP_VARIABLE
Company
Scheerer Bearing
Description
Standard MM - Split Inner Race
Bill of material
QJMM
PN
Part No.
QJMM
QJMM
ID
Inside Diameter
0
0
mm
OD
Outside Diameter
0
0
mm
B
Width
0
0
mm
DYN
Dynamic Load
-
-
kN
STAT
Static Load
-
-
kN
WTLBS
Weight
-
-
lbs
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D