IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHNEEBERGER
Created: 01.01.2009
Caraterísticas particulares del catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
SK 6-100
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Recirculating units
Powered by
Facetsfilter
Internal Server Error
No filter available
Selección de modelo CAD
{schneeberger/linear_profilschienen/recirculating_units/sk.prj},{NB=SK 6-100},{TYP=SK 6-100},{TYPX=SK_6-100},{B=15},{DW=6.0},{F=28.9},{H=24.50},{J=22.9},{L=100},{L1=1 x 50},{L3=25},{N=15.0},{A=1.0},{D=9.5},{E=M6},{FK=5.20},{F1=2},{G=9.8},{M=19.7},{O=4.4},{L3X=25.000},{F1X=2.000},{MX=19.700},{LX=99.500},{B1X=9.800},{H1X=0.500},{H2X=0.500},{H3X=13.900},{LX2=67.100},{H4X=24.000},{H5X=28.400},{LX3=2.600},{R1=12.208},{L1X=50.000},{NDM=6.000},{KDM=4.917},{DX1=9.900},{DX2=6.300},{DX3=6.000},{H6X=9.000},{B2X=3.600},{VERS=1.000},{X1=0.000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 8
HELP_VARIABLE
Company
SCHNEEBERGER
Description
Typ SK - Recirculating unit Typ SK
Bill of material
SK 6-100
TYP
Typ
SK 6-100
SK 6-100
B
15
15
mm
DW
6.0
6.0
mm
F
28.9
28.9
mm
H
24.50
24.50
mm
J
22.9
22.9
mm
L
100
100
mm
L1
1 x 50
1 x 50
mm
L3
25
25
mm
N
15.0
15.0
mm
A
1.0
1.0
mm
D
9.5
9.5
mm
E
Thread
M6
M6
FK
5.20
5.20
mm
F1
2
2
mm
G
9.8
9.8
mm
M
19.7
19.7
mm
O
4.4
4.4
mm
Recomendaciones
No recommendations available.
Descarga de modelos CAD
To Autodesk Fusion 360
Previews
3D
Dimensión
2D