IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD16AR-EX-V
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-EMV-Ex-e Cable Glands
HSK-M-EMV-PVDF-Ex
PG
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_emv_kabelversch/hsk_m_emv_pvdf_ex/pg/hsk_m_emv_pvdf_ex_pg_asmtab.prj},{NB=CD16AR-EX-V},{AG=PG 16},{PN1=16AR},{NDM=22.500},{FR=grau},{TYPE=PG 16 (7-12)},{D1=7-12},{D1X=12.0},{GL=6.5},{H=23},{HX=24.190},{SW=24},{SWX=24},{SWX2=24.000},{DT=-20 °C - 130 °C},{BN1=1.616.1600.15},{BN2=1.646.1600.15},{BN3=1.666.1600.15},{VERS=16},{VERS1=10},{PSW=0.000},{P1=12.040},{P2=11.900},{P3=13.500},{P4=11.600},{DR=20.900},{S=1.500},{PPATH=hsk_m_emv_pvdf_ex_pg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-EMV-PVDF-Ex PG - HSK-EMV-Ex-e Cable Glands
Bill of material
CD16AR-EX-V
PN
Part No.
CD16AR-EX-V
CD16AR-EX-V
AG
Thread
PG 16
PG 16
D1
7-12
7-12
mm
GL
6.5
6.5
mm
H
23
23
mm
SW
24
24
mm
DT
Operating Temperature
-20 °C - 130 °C
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D