IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
M-S-65-S-S0001-L0391-S10-0000-M0-16-5
Setec
DYNACT - Linear modules
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{setec/dynact_linear_modules/ballscrew_asmtab.prj},{NB=M-S-65-S-S0001-391-S10-0-M0-16-5(0)},{TYPE=S = ballscrew},{TYPEX=S},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=S = Simple},{EXX=S},{STR=1},{STRM=2500},{POS=0},{NOC=S10},{DIST=0},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required','MP', 'MP = Bellhouse MP' ,'MQ', 'MQ = Bellhouse MQ', 'MR', 'MR = Bellhouse MR','MS', 'MS = Bellhouse MS'},{SD=16},{SP=5},{SPX=5,10,16},{SCS=},{OPT=},{PPATH=ballscrew_asmtpl.prj},{SCSLX1=176},{SCSLX2=366},{DISTMIN0=320},{DISTMINL=425},{CARX0=160.0},{CARXL=212.5},{LS10=320.000},{LS1L=425.000},{LS20=366.000},{LS2L=471.000},{LS10BS1=496.000},{LS1LBS1=600.000},{LS10BS2=686.000},{LS1LBS2=790.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Setec
Description
MS_S - Ballscrew driven linear unit
Bill of material
M-S-65-S-S0001-L0391-S10-0000-M0-16-5
TYPE
Drive type
S = ballscrew
SIZE
Size
65 = 15-65
65 = 15-65
EX
Execution
S = simple
STR
Stroke
mm
Enter value for STR
Stroke
mm
cm
inch
ft
確定
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
確定
LT
Total length
391
391
mm
NOC
Number of carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
DIST
Distance between 2 carriages
0
0
mm
TFB
Motor/gearbox flange/belhouse type
M0 = No motor bellhouse required
MP = Bellhouse MP
MQ = Bellhouse MQ
MR = Bellhouse MR
MS = Bellhouse MS
M0 = No motor bellhouse required
MP = Bellhouse MP
MQ = Bellhouse MQ
MR = Bellhouse MR
MS = Bellhouse MS
SD
Screw diameter
16
16
mm
SP
Screw pitch
5
10
16
5
10
16
mm
SCS
Screw support
Without screw support
BS1 = screw support BS1
BS2 = screw support BS2
Without screw support
BS1 = screw support BS1
BS2 = screw support BS2
OPT
Additional options
Without added rail
LQL = added rail left
LQR = added rail right
Without added rail
LQL = added rail left
LQR = added rail right
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D