IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 3565 455127 Blindnietmutter Senkkopf A2 M5 7x15.5 KL 3.5-6
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3565.prj},{NB=SFS FN 3565 455127 Blindnietmutter Senkkopf A2 M5 7x15.5 KL 3.5-6},{IDNR=},{ARTNR=1455451},{ARTNROLD=455127},{NAME=M5 7x15,5 (6432115) KL 3,5-6},{MAT=Rostfrei A2},{ONR=6432115},{D1=7},{L=15.5},{KL=3.5-6},{G=M5},{NDM=5.000},{D2=10},{BOHR=7.1},{K=1.6},{SCHK=3200},{VERP=500},{PR=30.50},{PR2000=22.90},{CNSAVOID=0},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3565 - GESIPA Blindnietmuttern Senkkopf A2
Bill of material
SFS FN 3565 455127 Blindnietmutter Senkkopf A2 M5 7x15.5 KL 3.5-6
ARTNR
Order number
1455451
1455451
ARTNROLD
Order number
455127
455127
MAT
Material
Rostfrei A2
ONR
Orig.-Nr.
6432115
6432115
D1
Diameter
7
7
mm
L
Length
15.5
15.5
mm
KL
Clamping length
3.5-6
3.5-6
mm
G
Thread
M5
M5
D2
Diameter
10
10
mm
BOHR
Bohr-Ø
7.1
7.1
mm
K
Head height
1.6
mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
500
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D