IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 3566 455133 Blindnietmutter Kleinkopf A2 M5 7x12.5 KL 0.25-3
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3566.prj},{NB=SFS FN 3566 455133 Blindnietmutter Kleinkopf A2 M5 7x12.5 KL 0.25-3},{IDNR=},{ARTNR=455133},{NAME=M5 7x12,5 (6430600) KL 0,25-3},{MAT=Rostfrei A2},{ONR=6430600},{D1=7},{L=12.5},{KL=0.25-3},{G=M5},{NDM=5.000},{D2=7.9},{BOHR=7.1},{K=0.70},{SCHK=3200},{VERP=500},{PR=28.70},{PR2000=21.60},{CNSAVOID=0},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3566 - GESIPA Blindnietmuttern Kleinkopf A2
Bill of material
SFS FN 3566 455133 Blindnietmutter Kleinkopf A2 M5 7x12.5 KL 0.25-3
IDNR
Ident number
ARTNR
Order number
455133
455133
MAT
Material
Rostfrei A2
ONR
Orig.-Nr.
6430600
6430600
D1
Diameter
7
7
mm
L
Length
12.5
12.5
mm
KL
Clamping length
0.25-3
0.25-3
mm
G
Thread
M5
M5
D2
Diameter
7.9
7.9
mm
BOHR
Bohr-Ø
7.1
7.1
mm
K
Head height
0.70
mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
500
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D