IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
156504
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_12.prj},{NB=156504},{ARTNR=156504},{FN=12},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=500},{SCHAFT=Ohne Schaft},{ANT=T 25},{ANT1=T25},{D1=4.5},{L=16},{D2=9},{K=3.0},{P=2.000},{A=4.500},{T=1.910},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 47
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
12 - Pan-head chipboard screws T Steel zinc plated blue
Bill of material
156504
ARTNR
Order number
156504
156504
FN
12
CNSORDERNO
Beschreibung
PHSps T25 St znb,4.5x16,500
PHSps T25 St znb,4.5x16,500
WERKSTOFF
Material
Case hardened steel
OBERFLAECHE
Surface
Galvanized; blue passivated
VERPACKUNG
Packaging
500
500
SCHAFT
Schaft
Without shaft
ANT
Drive
T 25
T 25
D1
Thread
4.5
4.5
mm
L
Length
16
16
mm
D2
Head diameter
9
9
mm
K
Screw-head height
3.0
3.0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D