IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 38 153127 Zylinderschraube Stahl schwarz M6x20
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
FN 38
Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/fn_38/st/fn_38_schwarz.prj},{NB=SFS FN 38 153127 Zylinderschraube Stahl schwarz M6x20},{ARTNR=153127},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=500},{SFSNR=38},{D=6.000},{D3=4.773},{P=1.000},{L=20.000},{DK=11.000},{K=6.000},{S=5.000},{T=3.000},{C=1.100},{DC=14.200},{KW=4.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 38 - schwarz - Inbus Ripp Zylinderschrauben
Bill of material
SFS FN 38 153127 Zylinderschraube Stahl schwarz M6x20
ARTNR
Artikelnummer
153127
153127
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
500
500
SFSNR
SFS - Nr.
38
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch of bolt
1.000
1.000
mm
L
Nominal length
20.000
20.000
mm
DK
Head diameter
11.000
11.000
mm
K
Head height
6.000
6.000
mm
S
Width across flats
5.000
5.000
mm
T
Depth of the driving feature
3.000
3.000
mm
C
Distance
1.100
1.100
mm
DC
Outer diameter
14.200
14.200
mm
KW
Distance
4.000
4.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D