IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 8270 144597 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau UNF 3/8x7/8
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_o_s
DIN 933
Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_o_s/din_933/st/din_933_s8_8a2k_fn8270.prj},{NB=SFS FN 8270 144597 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau UNF 3/8x7/8},{ARTNR=144597},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=8270},{DD=UNF 3/8},{D=9.525},{D3=8.265},{P=1.059},{LL=7/8},{L=22.225},{E=16.500},{K=6.000},{S=14.288},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 933 (ISO 4017) - FN 8270 - 8.8, verzinkt blau - Hexagon set screws with thread to head, product classes A and B
Bill of material
SFS FN 8270 144597 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau UNF 3/8x7/8
ARTNR
Artikelnummer
144597
144597
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packing
200
200
SFSNR
SFS - FN Nr.
8270
DD
Thread
UNF 3/8
UNF 3/8
D
Nominal thread diameter
9.525
9.525
mm
D3
Nominal core diameter
8.265
8.265
mm
P
Pitch of bolt
1.059
1.059
mm
LL
Nominal length
7/8
7/8
Inch
L
Nominal length
22.225
22.225
mm
B
Thread length
19.048
19.048
mm
A
Distance
3.177
3.177
mm
E
Width across corners
16.500
16.500
mm
K
Head height
6.000
6.000
mm
S
Width accross flats
14.288
14.288
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D