IFC 4.0
可提供的產品目錄語言:
English
日本語
English
RNFM02-270L-ES-5 J2NPLA
Sumitomo Heavy Industries, Ltd. PTC Group
HYPONIC Gearmotor
Solid Shaft/Flange Mount Type (RNFM)
High efficiency induction motor
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{shi_std/hiponic_neo_series/solid_shaft_rnfm/high_effici_induc_motor/high_effi_ind_motor_es_left_shaft_asmtab.prj},{NB=RNFM02-270L-ES-5_J2NPLA},{MCVIS=0.2kW},{R=5},{FRAME=270},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 60},{E=Indoor type},{K=Q},{P=L},{D=A},{R1='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240','300','360','480','600','720','900','1200','1440'},{TREE=L},{VER=2},{PPATH=../3_phase_inverter_motor/left_shaft_asmtpl.prj},{ORX=_J2NP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
Left Shaft
Bill of material
RNFM02-270L-ES-5_J2NPLA
MCVIS
Motor Capacity
0.2kW
0.2kW
R
Ratio
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
FRAME
Frame Selector
270
270
BRAKE
Brake
No
Yes
No
Yes
V
Voltage
2 : 200, 60
4 : 400, 60
9 : Others
2 : 200, 60
4 : 400, 60
9 : Others
E
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
K
Kind of terminal box
Resin
Resin
P
Position for terminal box
L
R
T
B
L
R
T
B
D
Direction for drawer
A
B
C
D
A
B
C
D
CNSORDERNO
Order code
RNFM02-270L-ES-5_J2NPLA
RNFM02-270L-ES-5_J2NPLA
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D