您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
PXC4.M16 Automation Station(0)
Siemens Building Technologies EUROPEAN Portfolio
Building automation systems
Desigo
Automation controls and operations
Automation stations PXC4...PXC7
PXC4.M16
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/gebaeudeautomationssysteme/desigo/automationundbedienung/automationsstationenpxc4pxc7/pxc4m16/pxc4_m16_s55375_c101.prj},{NB=PXC4.M16 Automation Station(0)},{SA810ID03=S55375-C101},{SA700ID11=0.000},{SA700ID12=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA700ID04=PXC4.M16 Automation Station},{BUSPROTOKOLL=BACnet},{SA110ID05=PXC4.M16},{SA100ID04=ohne Display},{SA71012ID04=143.1},{SA71012ID05=137},{SA71012ID06=124},{SA71012ID07=0.484},{SA700ID06=},{SA810ID04=S55375-C101},{SA810ID06=4047625004736},{SA810ID10=Automationsstation mit 16 Ein-/Ausgängen für BACnet MS/TP},{SA810ID14=PCE},{SA810ID15=1},{SA810ID16=NMP},{SA010ID12=20210530},{ETIMCLASSC=EC001102},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC4.M16_S55375-C101
Bill of material
PXC4.M16 Automation Station(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Order number
S55375-C101
S55375-C101
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
PXC4.M16 Automation Station
PXC4.M16 Automation Station
BUSPROTOKOLL
Bus Protokoll
BACnet
SA110ID05
Product type (ASN)
PXC4.M16
PXC4.M16
SA100ID04
Version Room control units
ohne Display
SA71012ID04
width
143.1
143.1
mm
SA71012ID05
depth
137
137
mm
SA71012ID06
height
124
mm
SA71012ID07
mass (net)
0.484
0.484
kg
SA700ID06
Maximum ambient temperature (during operation)
°C
SA810ID04
DataNorm number
S55375-C101
S55375-C101
SA810ID06
GTIN number
4047625004736
4047625004736
SA810ID10
Description text
Automation station with 16 inputs/outputs for BACnet MS/TP
Automation station with 16 inputs/outputs for BACnet MS/TP
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass Code
Pr_75_50_18_41
LINK
http://www.siemens.com/btproduct?S55375-C101
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D