IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
N 567/22 Schaltaktor 16-fach(0)
Siemens Building Technologies EUROPEAN Portfolio
KNX Building Control
Output devices
Binary output devices
Switching actuators/DIN rail mounted devices
N 567/22
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/knxgebaeudesystemtechnik/ausgabegeraete/binaerausgabegeraete/schaltaktorenreiheneinbaugeraete/n56722/n_567_22_5wg1567_1ab22.prj},{NB=N 567/22 Schaltaktor 16-fach(0)},{SA810ID03=5WG1567-1AB22},{SA700ID05=60.0},{SA700ID06=90.0},{SA700ID07=144.0},{SA700ID08=0.680},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../_pool_/58/57/a6v10327661.png},{SA300ID03=N 567/22},{SA700ID04=N 567/22 Schaltaktor 16-fach},{BUSPROTOKOLL=},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1567-1AB22},{SA810ID04=5WG1567-1AB22},{SA810ID06=4001869395975},{SA810ID10=Schaltaktor 16 x AC 230 V, 10 A},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{ETIMCLASSC=EC001097},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 567/22_5WG1567-1AB22
Bill of material
N 567/22 Schaltaktor 16-fach(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
../_pool_/58/57/a6v10327661.png
../_pool_/58/57/a6v10327661.png
LODLEVEL
Level of detail
Low
Low
SA300ID03
Type (ASN)
N 567/22
N 567/22
SA700ID04
Product feature
N 567/22 Switch actuator 16-fold
N 567/22 Switch actuator 16-fold
SA700ID05
Width
60.0
60.0
mm
SA700ID06
Depth
90.0
90.0
mm
SA700ID07
Height
144.0
144.0
mm
SA700ID08
mass (net)
0.680
0.680
kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1567-1AB22
SA810ID03
Order number
5WG1567-1AB22
5WG1567-1AB22
SA810ID04
DataNorm number
5WG1567-1AB22
5WG1567-1AB22
SA810ID06
GTIN number
4001869395975
4001869395975
SA810ID10
Description text
Switch actuator 16 x AC 230 V, 10 A
Switch actuator 16 x AC 230 V, 10 A
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcShadingDevice.SHUTTER
IfcShadingDevice.SHUTTER
OMNICLASSNU
Omniclass number
23-35 43 13
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Pr_75_75_18_02
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D