IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Siko
Created: 13.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Siko
AG01-X-70W-M-KR/14-S-A-E1-X-X-P10-X-X
Siko
DriveLine
Actuators
AG01
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siko/driveline/stellantriebe/ag01/ag01_analog_asmtab.prj},{NB=AG01-X-70W-M-KR/14-S-A-E1-X-X-P10-X-X-Analog},{IDNR=},{TYP=AG01},{A=siehe SIKO Datenblatt},{B=70W-M},{C=KR/14},{D=S},{E=A},{F=E1},{G=siehe SIKO Datenblatt},{H=siehe SIKO Datenblatt},{I=P10},{K=siehe SIKO Datenblatt},{L=siehe SIKO Datenblatt},{PPATH=ag01_asmtpl.prj},{INFO=Zur Product-Info hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siko
Description
AG01 - Analog - Actuator
Bill of material
AG01-X-70W-M-KR/14-S-A-E1-X-X-P10-X-X
TYP
Type
AG01
A
Translation
see SIKO data sheet
B
Motor Power
70W-M - 24 V DC
70W-G - 24 V DC
70W-M - 24 V DC
70W-G - 24 V DC
C
Shaft type
KR/12 - clamping ring/ø 14 mm
KR/12 - clamping ring/ø 12 mm
N/10 - Keyway JS9 DIN 6885/1/ Ø 10 mm
KR/12 - clamping ring/ø 14 mm
KR/12 - clamping ring/ø 12 mm
N/10 - Keyway JS9 DIN 6885/1/ Ø 10 mm
mm
D
Hollow shaft type
S - blind hole
D - through hole
S - blind hole
D - through hole
E
Torque support (form)
A - Bolt, Ø6
B - Bracket I
A - Bolt, Ø6
B - Bracket I
F
connection type
E1 - stripped cable
EX - plug socket on the device
E1 - stripped cable
EX - plug socket on the device
G
Cable length motor
see SIKO data sheet
H
Cable length position transducer
see SIKO data sheet
I
Position transducer
P10 - Potentiometer 10
MWI - Transducer 4 ... 20 mA
MWU - Transducer 0 ... 10 V
P10 - Potentiometer 10
MWI - Transducer 4 ... 20 mA
MWU - Transducer 0 ... 10 V
K
Gear ratio of potentiometer
see SIKO data sheet
L
Sense of rotation
see SIKO data sheet
INFO
www.siko-global.com
click here for product information
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D