IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Siko
Created: 13.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Siko
AG03-X-X-X-KR/14-A-E12-X-X-PB-X
Siko
DriveLine
Actuators
AG03
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siko/driveline/stellantriebe/ag03/ag03_feldbus_asmtab.prj},{NB=AG03-X-X-X-KR/14-A-E12-X-X-PB-X},{IDNR=},{TYP=AG03},{A=siehe SIKO Datenblatt},{B=siehe SIKO Datenblatt},{C=siehe SIKO Datenblatt},{D=KR/14},{E=A},{F=E12},{G=siehe SIKO Datenblatt},{H=siehe SIKO Datenblatt},{I=PB},{J=siehe SIKO Datenblatt},{PPATH=ag03_feldbus_asmtpl.prj},{INFO=Zur Product-Info hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siko
Description
AG03 - Actuator Fieldbus
Bill of material
AG03-X-X-X-KR/14-A-E12-X-X-PB-X
IDNR
Ident number
TYP
Type
AG03
A
Translation
see SIKO data sheet
B
Motor Power
see SIKO data sheet
C
Degree of protection
see SIKO data sheet
D
Shaft type
KR/14 - clamp ring, Ø 14 mm
KR/12 - clamp ring, Ø 12 mm
N/10 - Keyway JS9 DIN 6889, 1, Ø 10 mm
KR/14 - clamp ring, Ø 14 mm
KR/12 - clamp ring, Ø 12 mm
N/10 - Keyway JS9 DIN 6889, 1, Ø 10 mm
E
Torque support (form)
A - Bolt, Ø6
B - Bracket I
A - Bolt, Ø6
B - Bracket I
F
connection type
E12 - Bus-IN/Bus-OUT
E12E - Bus -IN
E12 - Bus-IN/Bus-OUT
E12E - Bus -IN
G
Position encoder
see SIKO data sheet
H
Motor Control PWM
see SIKO data sheet
I
Fieldbus
PB - Profibus-DP
CAN - CANopen
PB - Profibus-DP
CAN - CANopen
J
Software
see SIKO data sheet
INFO
www.siko-global.com
click here for product information
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D