您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaDSS Indra Emergency drainage set Mineral wool insulating body DN70 148400
Sita
Parapet roof outlets
SitaDSS Indra
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sita/a/sita_dss_indra/sita_dss_indra_not_mw_asmtab.prj},{NB=SitaDSS 148400 (300,80)},{VERS=4},{AF=2000},{DN=70},{OD=75},{A=200},{DK=0},{FD=330},{TH=98},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_indra_notentwaesserungsset_mw.png},{ARTNR1=148400},{DESC=SitaDSS Indra NE 2,0 m, MW-Daemmkoerper, Bitumen-Manschette},{ANS=Bitumen-Manschette},{DA=Warmdach},{ZAB=Balkon, Terrasse},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung, Außenliegende Entwässerung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{LOGLEVEL=300},{HE=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Sita
Description
SitaDSS Indra Emergency drainage set Mineral wool insulating body - Emergency drainage outlet
Bill of material
SitaDSS Indra Emergency drainage set Mineral wool insulating body DN70 148400
PREVIEW
Preview
ARTNR
Article number
148400
148400
LOGLEVEL
LOG Level
300
200
100
300
200
100
DESC
Description main article
SitaDSS Indra NE 2,0 m, MW insulating body, bitumen connection sleeve
SitaDSS Indra NE 2,0 m, MW insulating body, bitumen connection sleeve
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
確定
AF
Length fall pipe
2000
2000
mm
DN
Nominal diameter
70
mm
OD
External diameter
75
mm
A
Nozzel length
200
200
mm
ANS
Connection
bitumen-connection sleeve
bitumen-connection sleeve
FD
Flange diameter
330
mm
TH
Pot height
98
mm
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Balcony, terrace
EA
Kind of drainage
Siphonic drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping, external drainage
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
no
MANS
Connection sleeve
yes
MAT
Material
Polyurethane (outlet/insulation body), Stainless steel, material number 1.4301 (pipe system)
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
TID
Pot inner diameter
189
mm
TBMAX
Temperature resistance, max.
80
°C
TBMIN
Temperature resistance, min.
-20
°C
BK
Material class
Euroclass A1 /A1 non-flammable |Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Indra
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
negative pressure
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
with thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Plastic
SA450ID03
Surface of roof outlet
untreated
SA500ID03
Option of sealing
with factory provided connection sleeve
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaDSS Indra NE 2,0 m, MW insulating body, bitumen connection sleeve
SitaDSS Indra NE 2,0 m, MW insulating body, bitumen connection sleeve
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
148400
148400
SA810ID06
GTIN number
4027563699225
4027563699225
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
SitaDSS Indra emergency drainage kit for siphonic drainage, with angled parapet outlet, made of polyurethane, thermally insulated, according to DIN EN 1253-2 with increased quality standard according to RAL quality mark GZ-694, size DN 70, discharge rate 17.3 l/s at 45 mm retaining height, with stainless steel connection pipe and safety clamps, flex vapour barrier plate for secure connection to the vapour barrier and two-part insulating body made of mineral wool with a heat conductivity lambda=0.040 W/mK and a compressive strength of 70 kPa. With large foamed-in connection connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with fixing ring for additional securing of the connection connection sleeve and for supporting the supplied retaining element with Airstop and sealing ring. Complete set with 2.0 m downpipe, including pipe clamps. Supply and install to professional standards.
SitaDSS Indra emergency drainage kit for siphonic drainage, with angled parapet outlet, made of polyurethane, thermally insulated, according to DIN EN 1253-2 with increased quality standard according to RAL quality mark GZ-694, size DN 70, discharge rate 17.3 l/s at 45 mm retaining height, with stainless steel connection pipe and safety clamps, flex vapour barrier plate for secure connection to the vapour barrier and two-part insulating body made of mineral wool with a heat conductivity lambda=0.040 W/mK and a compressive strength of 70 kPa. With large foamed-in connection connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with fixing ring for additional securing of the connection connection sleeve and for supporting the supplied retaining element with Airstop and sealing ring. Complete set with 2.0 m downpipe, including pipe clamps. Supply and install to professional standards.
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
Characteristics Graph
2D