IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SJ1160T-5CZ-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ1000 4 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sj1000/manifold_base/sj1000_valve.prj},{NB=SJ1160T-5CZ-C2},{ACTUATION=1},{PILOT=},{COIL=(T) With power saving circuit (Continuous duty type)},{VOLTAGE=5},{COMSPEC=},{SUPPRESSOR=(Z) With light/surge voltage suppressor (Polar type)},{OVERRIDE=},{ABSIZE=C2},{SWIRING=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SJ1000_VALVE - Valve/For Manifold Mounting
Bill of material
SJ1160T-5CZ-C2
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
PILOT
Pilot specification
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil specification
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor (Polar type)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
ABSIZE
A/B port size
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
SWIRING
Single solenoid wiring specification
(-) Single wiring
(D) Double wiring
(-) Single wiring
(D) Double wiring
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D