IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SS3J3-V60-01U 5MZ
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ3A6 Vacuum Release Valve with Restrictor
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sj3a6/manifold_assembly/ss3j3-v60_asmtab.prj},{NB=SS3J3-V60-01U_5MZ},{VS=1},{SEPOSITION=U},{FITTING=},{RAIL=},{VV=Valve SPEC=>},{COIL=},{VOLTAGE=5},{COMSPEC=},{ENTRY=M},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{OVERRIDE=},{NOPERATION=},{PSPORT=},{PPATH=../ss3j3-v60/assembly/ss3j3-v60_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS3J3-V60 - Non Plug-in Individual Wiring
Bill of material
SS3J3-V60-01U_5MZ
VS
Valve stations
SEPOSITION
SUP/EXH block mounting position
(U) U side (1 to 10 stations)
(D) D side (1 to 10 stations)
(B) Both sides (1 to 20 stations)
(U) U side (1 to 10 stations)
(D) D side (1 to 10 stations)
(B) Both sides (1 to 20 stations)
FITTING
SUP/EXH block fitting spec.
(-) Straight fitting
(L) Elbow fitting(Upward)
(B) Elbow fitting(Downward)
(-) Straight fitting
(L) Elbow fitting(Upward)
(B) Elbow fitting(Downward)
RAIL
DIN rail length specified
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
VV
Valve SPEC=>
COIL
Coil specification
(-) Standard
(T) With power saving circuit(Continuous duty type)
(-) Standard
(T) With power saving circuit(Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12VDC
(5) 24 VDC
(6) 12VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Connector entry
(M) Individual wiring, With lead wire Length 300 mm
(MN) Individual wiring, Without lead wire(With connector, socket)
(MO) Individual wiring, Without connector
(M) Individual wiring, With lead wire Length 300 mm
(MN) Individual wiring, Without lead wire(With connector, socket)
(MO) Individual wiring, Without connector
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
NOPERATION
Needle operation
(-) Manual
(D) Slotted locking type
(-) Manual
(D) Slotted locking type
PSPORT
PS port for detection
(-) M5 x 0.8
(P) With plug (M-5P)
(-) M5 x 0.8
(P) With plug (M-5P)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D