IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AN15-C08
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV1000 5 Port Solenoid Valve
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv1000/accessories/an_10_30_c.prj},{NB=AN15-C08},{MODEL=AN15-C08},{A=45.0},{B=13.0},{C=20.0},{D=dia 8},{D1=8.00},{R1=1},{R2=13.0},{LH1=10.0},{LH2=12.91},{LH3=0.0},{LH4=18.5},{DV1=8.00},{EA=20.0},{CNSMASSEXACT=1.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
AN10_30-C - Silencer/Miniature Resin Type/One-touch Fitting Type
Bill of material
AN15-C08
MODEL
Model
AN15-C08
AN15-C08
A
45.0
45.0
mm
B
13.0
13.0
mm
C
20.0
20.0
mm
D
dia 8
dia 8
EA
Effective area
20.0
20.0
mm^2
CNSMASSEXACT
Mass
1.4
1.4
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D