IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SV1000-M1-P
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV1000 5 Port Solenoid Valve
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv1000/accessories/sv1000_regulator.prj},{NB=SV1000-M1-P},{VALVE=0},{PRESSURE=M1},{PORT=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SV1000 - Interface Regulator
Bill of material
SV1000-M1-P
VALVE
Applicable valve
(0) For single, double, 4 position
(3) For 3 position
(0) For single, double, 4 position
(3) For 3 position
PRESSURE
Pressure gauge option
(M1) Without pressure gauge
(05) With MPa indication pressure gauge (For odd number station)
(06) With MPa indication pressure gauge (For even number station)
(N5) With psi indication pressure gauge (For odd number station)
(N6) With psi indication pressure gauge (For even number station)
(M1) Without pressure gauge
(05) With MPa indication pressure gauge (For odd number station)
(06) With MPa indication pressure gauge (For even number station)
(N5) With psi indication pressure gauge (For odd number station)
(N6) With psi indication pressure gauge (For even number station)
PORT
Regulating port
(P) P port
(A1) A port (P controlled type, A port regulation)
(B1) B port (P controlled type, B port regulation)
(P) P port
(A1) A port (P controlled type, A port regulation)
(B1) B port (P controlled type, B port regulation)
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D