IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SX3120-5G-M5-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX3000
sx3000_single_parts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sx/sx3000/sx3000_single_parts/sx3000_20.prj},{NB=SX3120-5G-M5-Q},{IDNR=},{MODEL=SX3},{ACTUATION=1},{VOLTAGE=5},{COMMON=},{ENTRY=G},{SUPPRESSOR=},{OVERRIDE=},{PORT=M5},{THREAD=},{BRACKET=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SX20 - Body ported Valve
Bill of material
SX3120-5G-M5-Q
ACTUATION
Actuation
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position closed centre
(5) 3 position pressure centre
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position closed centre
(5) 3 position pressure centre
VOLTAGE
Rated voltage
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(9) Less than 50 VDC
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(9) Less than 50 VDC
COMMON
Common
() Positive common
() Positive common
ENTRY
Electrical entry
(G) Grommet (300mm lead wire)
(H) Grommet (600mm lead wire)
(L) L plug connector(300mm lead wire)
(LN) L plug connector(Without lead wire)
(LO) L plug connector(Without connector)
(M) M plug connector(300mm lead wire)
(MN) M plug connector(Without lead wire)
(MO) M plug connector (Without connector)
(G) Grommet (300mm lead wire)
(H) Grommet (600mm lead wire)
(L) L plug connector(300mm lead wire)
(LN) L plug connector(Without lead wire)
(LO) L plug connector(Without connector)
(M) M plug connector(300mm lead wire)
(MN) M plug connector(Without lead wire)
(MO) M plug connector (Without connector)
SUPPRESSOR
Indicator light and surge voltage suppressor
(-) Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
(-) Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push style
(D) Push-turn-locking slotted style
(-) Non-locking push style
(D) Push-turn-locking slotted style
PORT
A/B port size
(M5) M5
(C4) One-touch fittings for ø4
(C6) One-touch fittings for ø6
(M5) M5
(C4) One-touch fittings for ø4
(C6) One-touch fittings for ø6
THREAD
Thread
(-) Rc (PT)
(-) Rc (PT)
BRACKET
Bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D