您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VV5FR4-01CD-021-03
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR4000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vfr4000/manifold_assembly/vv5fr4_01c_asmtab.prj},{NB=VV5FR4-01CD-021-03_0-1F_11},{DIRECTION=D},{VS=2},{SYMBOL1=1},{PORT=03},{THREAD=},{CE=},{VV=Valve SPEC=>},{BOPTION=0},{PILOT=},{COIL=1},{ENTRY=(F) Plug-in},{OPTION=},{MANUAL=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{PPATH=../vv5fr4_01c/assembly/vv5fr4_01c_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV5FR4-01C - Plug-in Type: With Multi-connector
Bill of material
VV5FR4-01CD-021-03
DIRECTION
Connector mounting direction
(D) D Side mounting
(U) U Side mounting
(D) D Side mounting
(U) U Side mounting
VS
Stations
SYMBOL1
Symbol
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
PORT
Port size
(03) P, EA, EB port size 1/2, A, B port size: 3/8
(04) P, EA, EB port size 1/2, A, B port size: 1/2
(03) P, EA, EB port size 1/2, A, B port size: 3/8
(04) P, EA, EB port size 1/2, A, B port size: 1/2
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
BOPTION
Body option
(0) Standard
(1) Direct manual override
(0) Standard
(1) Direct manual override
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(F) Plug-in
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D