IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VFR5110-1E
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR5000 5 Port Solenoid Valve
Single_unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vfr5000/single_unit/vfr5_1_asmtab.prj},{NB=VFR5110-1E},{SYMBOL=1},{BOPTION=0},{PILOT=},{COIL=1},{ENTRY=E},{OPTION=},{MANUAL=},{PIPING=},{PORT=},{THREAD=},{CE=},{PPATH=vfr5_1/assembly/vfr5_1_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VFR5_1 - Non plug-in Type/Single Unit
Bill of material
VFR5110-1E
SYMBOL
Symbol
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
BOPTION
Body option
(0) Standard
(1) Direct manual override
(0) Standard
(1) Direct manual override
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(E) Grommet terminal
(D) DIN terminal
(DO) DIN terminal, Without connector
(E) Grommet terminal
(D) DIN terminal
(DO) DIN terminal, Without connector
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
PIPING
Piping
N/A
N/A
PORT
Port size
(-) Without sub-plate
(03) 3/8
(04) 1/2
(06) 3/4
(-) Without sub-plate
(03) 3/8
(04) 1/2
(06) 3/4
THREAD
Thread type
N/A
N/A
CE
CE-compliant
N/A
N/A
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D