IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
GKM6-12
SMC
bp2_standard_air_cylinder
C85 ISO Air Cylinder
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/c85/accessories/c85_gsm.prj},{NB=GKM6-12_12(0)},{MODEL=GKM6-12},{BORE=12},{A=12},{B=6},{C=12},{D=24},{F=6},{G=12},{J=10},{K=18},{E=M6x1},{I=31},{ED=6.000},{EJ=1.000},{THREAD=0},{X1=7.000},{X2=15.000},{X3=9.000},{X4=4.000},{X5=1.500},{X6=5.500},{X7=1.375},{X8=7.000},{X9=1.000},{X10=1.600},{X11=2.400},{X12=6.600},{X13=17.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
C85 GKM - Double Knuckle Joint
Bill of material
GKM6-12
MODEL
Model
GKM6-12
GKM6-12
BORE
Bore size
12
12
mm
B
6
6
mm
C
12
12
mm
D
24
24
mm
F
6
6
mm
G
12
12
mm
J
10
10
mm
K
18
18
mm
E
M6x1
M6x1
I
31
31
mm
THREAD
Thread on/off
on
off
on
off
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D