IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-CBG1BN40-25-HN
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/25a_cbg1_asmtab.prj},{NB=25A-CBG1BN40-25-HN(0_0_0)},{BORE=40},{SMAX=1500},{A=30},{AL=27.0},{B1=19},{C=26.0},{D=16},{DL1=19.0},{DL2=15.0},{E=25},{F=2},{H=50},{H1=8},{HR=38.3},{HN=52.5},{I=47},{JN=6},{K=6.0},{KA=14},{MMN=14},{MO=19},{NA=44.0},{RF=11},{TA=12},{TCN=10},{TDN=14},{TE=6.0},{TF=1.25},{TG=8.5},{WL=24},{E5=35},{F5=19},{H5=70},{IJ=48},{JH=21.5},{JW=10.5},{WA=16},{WH=33.0},{LC=0},{LD=0},{LH=0},{LT=0.0},{LX=0},{LZ=0},{M=0.0},{W2=0.0},{X=0.0},{Y=0.0},{FX=0},{FD=0.0},{FT=0},{UTE=0},{UTF=0.0},{TH=0},{TR=0.0},{TS=0},{TT=0.0},{TV=0.0},{TW=0},{TX=0},{TY=0},{CD=0},{CX=0},{CZ=0},{L=0},{RR=0},{V=0},{L5X=0.25},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{BOOT=-},{LOCK=H},{STOP=0},{OMSC=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
SMC
Description
25A-CBG1/CDBG1 - End Lock Cylinder/Series Compatible With Secondary Batteries
Bill of material
25A-CBG1BN40-25-HN
BORE
Bore size
40
40
mm
MOUNT
Mounting type
(B) Basic
(B) Basic
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
CUSHION
Cushion
(N) Rubber cushion
STROKE
Cylinder stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
LOCK
Lock position
(H) Head side with lock
(R) Rod side with lock
(W) Both sides with lock
(H) Head side with lock
(R) Rod side with lock
(W) Both sides with lock
MANUAL
Manual
(N) No lock type
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D