IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1GN40M-25Z
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/cg1m_z_asmtab.prj},{NB=CG1GN40M-25Z(0_0_0)},{BORE=40},{LT=0.000},{FT=0.000},{MOUNT=(G) Rear flange},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{ROD=},{BRACKET=},{RODB=},{STOP=0},{THREAD=0},{A=30},{AL=27.0},{B1=19},{C=26.0},{D=16},{E=25},{F=2},{H=50},{H1=8},{I=47},{NA=44.0},{TA=12},{TE=6.0},{TF=1.25},{TG=8.5},{E5=35},{F5=19},{MMN=14.000},{H5=70},{IJ=48},{JH=21.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=33.0},{L=0},{RR=0},{V=0},{L5X=0.25},{BR1=10.0},{BR2=5},{BR3=2.00},{PPATH=cg1m_z/assembly/cg1m_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
Company
SMC
Description
CG1M-Z/CDG1M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder with Stable Lubrication Function (Lube-retainer)
Bill of material
CG1GN40M-25Z
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(G) Rear flange
(G) Rear flange
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ROD
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
BRACKET
Pivot bracket
N/A
N/A
RODB
Rod end bracket
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
THREAD
Thread on/off
on
off
on
off
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D