IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
NTP-006
SMC
bp2_standard_air_cylinder
CJP-Z Pin Cylinder: Single Acting, Spring Return
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/cjp_z/accesories/cjp_z_ntj_ntp.prj},{NB=NTP-006_CJP_Z},{MODEL=NTP-006},{BORE=6},{D=M3x0.5},{DN=3},{H=1.8},{B=5.5},{C=6.4},{TORQUE=0.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
CJP-Z NT - Rod End Nut
Bill of material
NTP-006
MODEL
Model
NTP-006
NTP-006
BORE
Bore size
6
6
mm
D
M3x0.5
M3x0.5
mm
H
1.8
1.8
mm
B
5.5
5.5
mm
C
6.4
6.4
mm
TORQUE
Maximum tightening torque
0.3
0.3
N*m
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D