IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS5080
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/accessories/cs5.prj},{NB=CS5080},{IDNR=},{MODEL=CS5080},{BORE=80},{E=95},{TG=72 ±0.2},{TG1=72.0},{EX=25},{DL=36},{L1=5.0},{L2=14},{MS=26},{L3=70 +0.5/-0},{L31=70},{EB=18 +0.027/-0},{EB1=18},{HB=11 +0.27/-0},{HB1=11.0},{R2=24.5},{CX=20 +0.021/0},{CX1=20},{D1=45 +0.16/-0},{D11=45},{L4=10.0},{EP=17.5},{AA=28.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
CS5 - Single Clevis with Spherical Bearing
Bill of material
CS5080
BORE
Bore size
80
80
mm
E
95
95
mm
TG
72 ±0.2
72 ±0.2
mm
EX
EX ±0.2
25
25
mm
DL
DL ±0.2
36
36
mm
L1
L1 ±0.2
5.0
5.0
mm
L2
14
14
mm
MS
26
26
mm
L3
70 +0.5/-0
70 +0.5/-0
mm
EB
18 +0.027/-0
18 +0.027/-0
mm
HB
11 +0.27/-0
11 +0.27/-0
mm
R2
24.5
24.5
mm
CX
20 +0.021/0
20 +0.021/0
mm
D1
45 +0.16/-0
45 +0.16/-0
mm
L4
L4 ±0.4
10.0
10.0
mm
EP
EP ±0.4
17.5
17.5
mm
ORDER
CS5080
CS5080
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D