IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MUF40-5SZ
SMC
bp2_standard_air_cylinder
MU-Z Plate Cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/mu-z/mu_s_asmtab.prj},{NB=MUF40-5SZ(0_0)},{BORE=40},{A=30},{AL=27.0},{B=32},{BS=54},{BX=8.0},{BY=9},{C=86},{D=16},{EY=54},{GX=9.0},{GY=7.0},{H=45},{K=6.0},{KA=14},{N=18.5},{NE=6.9},{NS=54},{NX=8.0},{NY=36},{S=70},{ZZ=115},{HH=15},{ZZ1=85},{L=67.0},{LB=36},{AM9=5.5},{AM9V=5.5},{AA9=1.5},{AA9V=1.5},{BM9=5.5},{BM9V=5.5},{BA9=1.5},{BA9V=1.5},{HSM9V=16.5},{HVM9V=37.0},{LD=9.0},{LH=46},{LS=106},{LT=4.5},{LX=15},{LY=89},{LZ=31},{X=18},{Y=10},{LZZ=143},{FD=9.0},{FT=9},{FV=118},{FX=18},{FY=102},{FZ=32},{FZZ=124},{CX=13},{CZ=26},{CL=27},{RR=10},{Z=142},{CZZ=152},{MOUNT=(F) Rod flange style},{SS=5,10,15,20},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=5},{POS=0},{ACTION=S},{ROD=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
SMC
Description
MU_ST-Z/MDU_ST-Z - Plate Cylinder:Single Acting,Spring Return/Extend
Bill of material
MUF40-5SZ
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(F) Rod flange style
(F) Rod flange style
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
5.000
10.000
15.000
20.000
5.000
10.000
15.000
20.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(S) Single acting,spring return
(T) Single acting,spring extend
(S) Single acting,spring return
(T) Single acting,spring extend
ROD
Rod end configuration
(-) Rod end female thread
(M) Rod end male thread
(-) Rod end female thread
(M) Rod end male thread
THREAD2
Thread on/off
on
off
on
off
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D