IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 2002. 125
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{steinel/seaulengestelle_2/st_2002_5_asmtab.prj},{NB=ST 2002. 125},{BESTNR=ST 2002. 125},{FORM=D:ohne Fuehrungsplatte},{FORM2=Oberteil ohne Gewinde},{D=125},{A=283},{B=169},{C1=56},{C2=80},{D3=-},{DN=84.000},{P=4.000},{E1=179},{E3=135},{E4=80},{F4=18},{F5=5},{F6=38},{T1=0},{D1=24},{D2=25},{D5X=31.000},{L=224},{VER1=1.000},{D5=30},{D4=40.000},{L1=77.000},{L2=88},{PPATH=parts/st_2002_5/st_2002_5_asmtpl.prj},{WG=29.500},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
ST2002,2005 - Die sets with ball guide
Bill of material
ST 2002. 125
BESTNR
Order No.
ST 2002. 125
ST 2002. 125
FORM
D:without guide plate
FORM2
Upper part without thread
Upper part without thread
D
Diameter
125
125
mm
A
Length
283
283
mm
B
Width
169
169
mm
C1
Height
56
56
mm
C2
Height
80
80
mm
D3
Thread
-
-
mm
E1
Length
179
179
mm
E3
Length
135
135
mm
E4
Width
80
80
mm
F4
Height
18
18
mm
F5
Height
5
5
mm
F6
Height
38
38
mm
T1
Height
0
0
mm
D1
Diameter
24
24
mm
D2
Diameter
25
25
mm
L
Height
224
224
mm
D5
30
30
mm
L2
88
88
mm
WG
Weight
29.500
29.500
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D