IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4125. 20 x 48
Steinel Normalien
9 Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{steinel/zubehoer_9/sz_4125.prj},{NB=SZ 4125. 20 x 48},{BESTNR=SZ 4125. 20 x 48},{D=M 20 x 1.5},{NDM=20.000},{P=1.5},{D2=48},{D3=32},{L=65},{L1=19},{L2=34},{L3=9.5},{SW=50},{WG=0.450},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 4125 - Receiving chucks with thread
Bill of material
SZ 4125. 20 x 48
BESTNR
Order No.
SZ 4125. 20 x 48
SZ 4125. 20 x 48
D
Diameter
M 20 x 1.5
M 20 x 1.5
mm
D2
Diameter
48
48
mm
D3
Diameter
32
32
mm
L
Height
65
65
mm
L1
Height
19
19
mm
L2
Height
34
34
mm
L3
Height
9.5
9.5
mm
SW
width across flats
50
50
mm
WG
Weight
0.450
0.450
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D