IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000142007
SToxxparts
05 C-Parts without standard
05000142000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000142000/05000142000.prj},{NB=05000142007},{ARTNR=05000142007},{D1=M4},{D2=2.5},{D3=6},{L1=9.5},{L2=6.5},{L3=5},{N=0.6},{S=0.8},{F1=12},{F2=18},{T=250},{MAT=Stahl},{GEW=0.92}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
05000142000 - Spring plunger with ball, head and slot
Bill of material
05000142007
ARTNR
Article No.
05000142007
05000142007
D1
M4
M4
mm
D2
2.5
2.5
mm
D3
6
6
mm
L1
9.5
9.5
mm
L2
6.5
6.5
mm
L3
min.
5
5
mm
N
0.6
0.6
mm
S
Stroke
0.8
0.8
mm
F1
Spring force
12
12
N
F2
Spring force
18
18
N
T
max.
250
°C
MAT
Material
Stahl
GEW
Weight
0.92
0.92
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D