IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000162003
SToxxparts
05 C-Parts without standard
05000162000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000162000/05000162000.prj},{NB=05000162003},{ARTNR=05000162003},{D1=6},{D2=5},{D3=6.5},{L1=7},{L2=1},{S=1.6},{F1=6.2},{F2=12.6},{T=50},{MAT=POM},{GEW=0.23}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000162000 - Spring plunger smooth version with collar and ball, self-clamping
Bill of material
05000162003
ARTNR
Article No.
05000162003
05000162003
D1
Location hole +0.2
6
6
mm
D2
5
5
mm
D3
6.5
6.5
mm
L1
±0.2
7
7
mm
L2
1
1
mm
S
Stroke
1.6
1.6
mm
F1
Spring force
6.2
6.2
N
F2
Spring force
12.6
12.6
N
T
max.
50
°C
MAT
Material
POM
GEW
Weight
0.23
0.23
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D