IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000167001
SToxxparts
05 C-Parts without standard
05000167000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000167000/05000167000.prj},{NB=05000167001},{ARTNR=05000167001},{D1=6},{D2=3.2},{D3=3},{B=8.5},{H1=3.2},{H2=4.25},{H3=3},{L=7.5},{D=M3},{MAT=Zink-Druckguss/vernickelt},{GEW=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000167000 - Holder for spring-loaded thrust pieces/left
Bill of material
05000167001
ARTNR
Article No.
05000167001
05000167001
D1
6
6
mm
D2
3.2
3.2
D3
-0.05
3
3
mm
B
8.5
8.5
mm
H1
3.2
3.2
mm
H2
±0.05
4.25
4.25
mm
H3
3
3
mm
L
±+0.05
7.5
7.5
mm
D
appropriate screw
M3
M3
mm
MAT
Material
Zink-Druckguss/vernickelt
GEW
Weight
3
3
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D