IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000170003
SToxxparts
05 C-Parts without standard
05000170000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000170000/05000170000.prj},{NB=05000170003},{ARTNR=05000170003},{D1=4},{D2=3},{D3=4.03},{L1=9},{S=0.9},{F1=2.5},{F2=7.5},{T=250},{D=4},{MAT=Edelstahl/Hülse Messing},{GEW=0.65}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SToxxparts
Description
05000170000 - Spring plunger/double sided
Bill of material
05000170003
ARTNR
Article No.
05000170003
05000170003
D1
4
4
mm
D2
3
3
mm
D3
4.03
4.03
mm
L1
9
9
mm
S
Stroke
0.9
0.9
mm
F1
Spring force
2.5
2.5
N
F2
Spring force
7.5
7.5
N
T
max.
250
°C
D
Location hole H8
4
4
mm
MAT
Material
Edelstahl/Hülse Messing
GEW
Weight
0.65
0.65
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D