IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000186014
SToxxparts
05 C-Parts without standard
05000186000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000186000/05000186000.prj},{NB=05000186014},{ARTNR=05000186014},{D1=10},{D2=M16x1.5},{D3=33},{D4=23},{L1=47.5},{L2=10},{L3=12},{SW=17},{F1=11},{F2=35},{T=80},{MAT=Stahl/PA19},{GEW=69}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SToxxparts
Description
05000186000 - Index plunger mini latch, standard version without locking
Bill of material
05000186014
ARTNR
Article No.
05000186014
05000186014
D1
h9
10
10
mm
D2
M16x1.5
M16x1.5
mm
D3
33
33
mm
D4
23
23
mm
L1
47.5
47.5
mm
L2
min.
10
10
mm
L3
12
12
mm
SW
17
17
mm
F1
Spring force
11
11
N
F2
Spring force
35
35
N
T
max.
80
°C
MAT
Material
Stahl/PA19
Stahl/PA19
GEW
Weight
69
69
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D