IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000189007
SToxxparts
05 C-Parts without standard
05000189000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000189000/05000189000.prj},{NB=05000189007},{ARTNR=05000189007},{D1=6},{D2=M12},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{SW=14},{F1=10},{F2=23},{T=80},{MAT=Edelstahl/PA6},{GEW=38}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SToxxparts
Description
05000189000 - Index plunger mini latch, standard version with locking
Bill of material
05000189007
ARTNR
Article No.
05000189007
05000189007
D1
h9
6
6
mm
D2
M12
M12
mm
D3
28
28
mm
D4
20
20
mm
L1
40.5
40.5
mm
L2
min.
7
7
mm
L3
10
10
mm
SW
14
14
mm
F1
Spring force
10
10
N
F2
Spring force
23
23
N
T
max.
80
°C
MAT
Material
Edelstahl/PA6
GEW
Weight
38
38
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D