IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000193005
SToxxparts
05 C-Parts without standard
05000193000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000193000/05000193000.prj},{NB=05000193005},{ARTNR=05000193005},{D1=6},{L2=6},{D2=M12x1.5},{D4=M5},{D5=9},{L3=22},{L4=6},{L5=7},{L6=3.5},{SW=14},{F1=6.5},{F2=19},{T=250},{MAT=Stahl/brüniert},{GEW=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
05000193000 - Compact Index plunger, with hexagonal collar, without knob
Bill of material
05000193005
ARTNR
Article No.
05000193005
05000193005
D1
-0.02/-0.04
6
6
mm
L2
min.
6
6
mm
D2
M12x1.5
M12x1.5
mm
D4
M5
M5
mm
D5
9
9
mm
L3
22
22
mm
L4
6
6
mm
L5
7
7
mm
L6
3.5
3.5
mm
SW
14
14
mm
F1
Spring force
6.5
6.5
N
F2
Spring force
19
19
N
T
max.
250
°c
MAT
Material
Stahl/brüniert
Stahl/brüniert
GEW
Weight
25
25
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D