IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000194006
SToxxparts
05 C-Parts without standard
05000194000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000194000/05000194000.prj},{NB=05000194006},{ARTNR=05000194006},{D1=6},{L2=9},{D2=M12x1.5},{D3=23},{L1=48},{L3=22},{L4=6},{SW=14},{F1=6},{F2=25},{T=80},{MAT=Edelstahl/PA6},{GEW=29}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
05000194000 - Compact Index plunger, with hexagonal collar and knob
Bill of material
05000194006
ARTNR
Article No.
05000194006
05000194006
D1
-0.02/-0.04
6
6
mm
L2
min.
9
9
mm
D2
M12x1.5
M12x1.5
mm
D3
23
23
mm
L1
48
48
mm
L3
22
22
mm
L4
6
6
mm
SW
14
14
mm
F1
Spring force
6
6
N
F2
Spring force
25
25
N
T
max.
80
°C
MAT
Material
Edelstahl/PA6
GEW
Weight
29
29
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D