IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000197010
SToxxparts
05 C-Parts without standard
05000197000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000197000/05000197000.prj},{NB=05000197010},{ARTNR=05000197010},{D1=12},{L2=15},{D2=M20x1.5},{D3=33},{L1=67},{L3=33},{L4=10},{SW=22},{F1=11.2},{F2=40},{T=80},{MAT=Edelstahl/PA6},{GEW=125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
05000197000 - Compact Index plunger, with hexagonal collar and locking
Bill of material
05000197010
ARTNR
Article No.
05000197010
05000197010
D1
-0.02/-0.04
12
12
mm
L2
min.
15
15
mm
D2
M20x1.5
M20x1.5
mm
D3
33
33
mm
L1
67
67
mm
L3
33
33
mm
L4
10
10
mm
SW
22
22
mm
F1
Spring force
11.2
11.2
N
F2
Spring force
40
40
N
T
max.
80
°C
MAT
Material
Edelstahl/PA6
GEW
Weight
125
125
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D