IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000207006
SToxxparts
05 C-Parts without standard
05000207000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000207000/05000207000.prj},{NB=05000207006},{ARTNR=05000207006},{D1=M16x1.5},{D3=12.2},{D2=32},{D4=16},{L1=12},{L2=20},{L3=13},{L4=7},{L5=1.5},{D=12},{SW=6},{MAT=Stahl, gehärtet, brüniert},{GEW=33}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000207000 - Positioning bushing for locking bolt and locking pin
Bill of material
05000207006
ARTNR
Article No.
05000207006
05000207006
D1
M16x1.5
M16x1.5
mm
D3
+0.1
12.2
12.2
mm
D2
32
32
mm
D4
-0.05
16
16
mm
L1
12
12
mm
L2
20
20
mm
L3
13
13
mm
L4
7
7
mm
L5
+0.5
1.5
mm
D
for bolts
12
12
mm
SW
6
6
mm
MAT
Material
Stahl, gehärtet, brüniert
GEW
Weight
33
33
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D