IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000208003
SToxxparts
05 C-Parts without standard
05000208000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000208000/05000208000.prj},{NB=05000208003},{ARTNR=05000208003},{D1=M12x1.5},{D3=6.2},{D2=24},{D4=12},{L1=10},{L2=16},{L3=11},{L4=5},{L5=1.5},{D=6},{SW=4},{MAT=Edelstahl, gehärtet},{GEW=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000208000 - Positioning bushing for locking bolt and locking pin
Bill of material
05000208003
ARTNR
Article No.
05000208003
05000208003
D1
M12x1.5
M12x1.5
mm
D3
+0.1
6.2
6.2
mm
D2
24
24
mm
D4
-0.05
12
12
mm
L1
10
10
mm
L2
16
16
mm
L3
11
11
mm
L4
5
5
mm
L5
+0.5
1.5
mm
D
for bolts
6
6
mm
SW
4
4
mm
MAT
Material
Edelstahl, gehärtet
GEW
Weight
16
16
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D