IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000225002
SToxxparts
05 C-Parts without standard
05000225000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000225000/05000225000.prj},{NB=05000225002},{ARTNR=05000225002},{D1=8},{D2=M16x1.5},{D3=31},{L1=54},{L2=8},{L3=12},{L4=6},{SW=19},{F1=14},{F2=24},{T=80},{MAT=Stahl/PA6},{FAR=schwarz},{GEW=61}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000225000 - Index plunger, short with hexagonal collar and locking
Bill of material
05000225002
ARTNR
Article No.
05000225002
05000225002
D1
-0.02/-0.04
8
8
mm
D2
M16x1.5
M16x1.5
mm
D3
31
31
mm
L1
~
54
54
mm
L2
min.
8
8
mm
L3
-0.15
12
12
mm
L4
6
6
mm
SW
19
19
mm
F1
Spring force
14
14
N
F2
Spring force
24
24
N
T
max.
80
°C
MAT
Material
Stahl/PA6
FAR
Color
schwarz
GEW
Weight
61
61
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D