IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000255001
SToxxparts
05 C-Parts without standard
05000255000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000255000/05000255000.prj},{NB=05000255001},{ARTNR=05000255001},{D1=M12x1.5},{D2=32},{D3=M5},{D4=4.5},{K=21},{L1=22},{L2=26.5},{L3=9},{S=12},{T=250},{MAT=Edelstahl/Edelstahlgewindestift, mit Messingbolzen},{GEW=43}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000255000 - Retaining piece for locking bolt and locking pin, fixing hole parallel to the locking bolt, stainless steel
Bill of material
05000255001
ARTNR
Article No.
05000255001
05000255001
D1
M12x1.5
M12x1.5
mm
D2
32
32
mm
D3
M5
M5
mm
D4
4.5
4.5
mm
K
±0.1
21
21
mm
L1
22
22
mm
L2
26.5
26.5
mm
L3
9
9
mm
S
12
12
mm
T
max.
250
°C
MAT
Material
Edelstahl/Edelstahlgewindestift, mit Messingbolzen
GEW
Weight
43
43
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D