IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000278031
SToxxparts
05 C-Parts without standard
05000278000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000278000/05000278000.prj},{NB=05000278031},{ARTNR=05000278031},{D1=M12},{L1=11.5},{F=40},{D2=6},{L2=10},{S=1},{SW=10},{T=?80},{MAT=Stahlhülse, galvanisch verzinkt/Edelstahlfeder/Stahlstift, einsatzgehärtet, galvanisch verzinkt/CR-Dichtung},{GEW=2.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
SToxxparts
Description
05000278000 - Side thrust piece with thread, with sealing
Bill of material
05000278031
ARTNR
Article No.
05000278031
05000278031
D1
M12
M12
mm
L1
-2
11.5
11.5
mm
F
Spring force
40
40
N
D2
6
6
mm
L2
10
10
mm
S
Stroke
1
1
mm
SW
10
10
mm
T
max.
?80
?80
°C
MAT
Material
Stahlhülse, galvanisch verzinkt/Edelstahlfeder/Stahlstift, einsatzgehärtet, galvanisch verzinkt/CR-Dichtung
GEW
Weight
2.7
2.7
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D