IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000304002
SToxxparts
05 C-Parts without standard
05000304000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000304000/05000304000.prj},{NB=05000304002},{PREVIEW=05000304000.png},{ARTNR=05000304002},{D1=10},{D2=M20x1.5},{L=15},{D3=28},{D4=12.3},{D5=5.1},{L1=51},{L2=45},{L3=20},{L4=21},{M=100},{X=1.5},{F1=2.7},{F2=2.4},{F3=2.1},{MAT=Edelstahl/NBR-O-Ring},{GEW=82},{INFO=https://api.meleven.de/out/SToxxparts/8f.07.d8.050003040009.pdf},{DEFAULTSORTATTR=10570}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000304000 - Location bushing with seal, plane, for ball carrying bolt
Bill of material
05000304002
ARTNR
Article No.
05000304002
05000304002
D1
H11
10
10
mm
D2
M20x1.5
M20x1.5
mm
L
15
15
mm
D3
-0.2
28
28
mm
D4
+0.3
12.3
12.3
mm
D5
+0.1
5.1
5.1
mm
L1
51
51
mm
L2
45
45
mm
L3
20
20
mm
L4
21
21
mm
M
Tightening torque max.
100
100
Nm
X
1.5
mm
F1
carrying capacity
2.7
2.7
kN
F2
carrying capacity
2.4
2.4
kN
F3
carrying capacity
2.1
2.1
kN
MAT
Material
Edelstahl/NBR-O-Ring
GEW
Weight
82
82
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/8f.07.d8.050003040009.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D