IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
05000314052
SToxxparts
05 C-Parts without standard
05000314000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000314000/05000314000.prj},{NB=05000314052},{PREVIEW=05000314000.png},{ARTNR=05000314052},{D1=10},{L1=110},{D2=12},{D3=13.3},{D4=24},{L2=9.6},{L3=17.4},{L4=27.5},{D=10},{T=250},{TAU=60},{MAT=Edelstahl},{GEW=99},{INFO=https://api.meleven.de/out/SToxxparts/21.50.89.050003140009.pdf},{DEFAULTSORTATTR=12220}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
SToxxparts
Description
05000314000 - Ball locking pin self-locking with protection handle, stainless steel
Bill of material
05000314052
ARTNR
Article No.
05000314052
05000314052
D1
-0.04/-0.08
10
10
mm
L1
+0.6
110
110
mm
D2
12
12
mm
D3
13.3
13.3
mm
D4
24
24
mm
L2
±1
9.6
9.6
mm
L3
17.4
17.4
mm
L4
27.5
27.5
mm
D
Location hole H11
10
10
mm
T
max.
250
°C
TAU
two-cut shear strength min.
60
60
kN
MAT
Material
Edelstahl
GEW
Weight
99
99
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/21.50.89.050003140009.pdf
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D